Compact Platform Truck MTC90SA

Compact Platform Truck MTC90SA

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Model number: MTC90SA
・Withstand load (kg): 50
・Size (mm): 393 x 230 x 998
・Weight (kg): 3.3
・Material: Aluminum PP (polypropylene)
・Caster diameter: φ127mm
・Folded length size: 630mm (3-stage extension available)
・Can be folded

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 2-3294-11
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)