Belt Driven Oil-Sealed Rotary Vacuum Pump BSW-150 50Hz

Belt Driven Oil-Sealed Rotary Vacuum Pump BSW-150 50Hz

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

【Product Specifications】
・Model number: BSW-150 50Hz
・Exhaust speed (L/min): 150
・Size (mm): 308 x 340 x 551
・Weight (kg): 40
・Power supply: 100V, 400W
・Power cord length: 2m (2P plug)
・Achieving pressure: 6.7 x 10^-2Pa
・Oil amount: 2.4L
・Inlet port size: φ23mm

(i)Caution

  • Please contact with us separately for product with automatic leak valve.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24 Day(s) or more
-

Part Number : 1-8785-11
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)