• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Purge Flow Meter RK1050-8A10

Purge Flow Meter RK1050-8A10

【Product Specifications】
・Model number: RK1050-8A10
・Length: 84mm
・Target gas: AIR
・Maximum flow rate (L/min): 10
・Body material: Stainless steel (SUS304)
・Connection port: Rc1/8

Part Number

Configured Part Number is shown.

1-8526-04

Part Number
1-8526-04
Part NumberVolume DiscountDays to Ship
27 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8526-04 in the Purge Flow Meter RK1050-8A10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)