• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Digital Thermostat Tape D-M20 30 Tapes【30 Pieces Per Package】

Digital Thermostat Tape D-M20 30 Tapes

【Product Specifications】
・Model number: D-M20
・Temperature pitch: 2℃
・Tape size: 10 x 92mm
・Heat resistance property: 60℃ x 1000 hours
・Water-resisting property (dip in water): 3 hours or less
・Humidity resistance property (relative humidity 70% or less): No particular
・Quantity: 1 box (30 sheets)
・Temperature range: -20 - 0℃
・Temperature accuracy: +/- 1℃
・Reversibility
・*Performance improvement of water-resisting property and weather resistance is available by laminating with non-transmitting film.

Part Number
1-628-05
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

30 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 1-628-05 in the Digital Thermostat Tape D-M20 30 Tapes series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1-628-05 ในชุด Digital Thermostat Tape D-M20 30 Tapes

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)