• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Portable Hardness Tester without Printer

Portable Hardness Tester without Printer

【Product Specifications】
・Model number: TH170
・Without printer
・Hardness scale: HLD, HRC, HRB, HV, HB, HS
・Accuracy: +/-6HLD (at 730 x 790HLD)
・Minimum roughness surface R: 50mm
・Minimum sample thickness: 0.8mm
・Memory: 270 data
・Interface: USB2.0
・Power supply: AAA alkaline dry cell x 2 (included for test)
・Size: 55 x 25 x 155mm
・Weight: Approx 166g
・Set content: Main unit with impact instrument (D type), test block (HLD value), cleaning brush,calibration certificate, carrying case
・Measurement range: 370 - 2000U.T.S (10N/m)

Part Number
1-3676-01
Part NumberVolume DiscountDays to Shipวันจัดส่ง
29 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 1-3676-01 in the Portable Hardness Tester without Printer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1-3676-01 ในชุด Portable Hardness Tester without Printer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)