• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Digital Thermometer 1ch TM-80N

Digital Thermometer 1ch TM-80N

【Product Specifications】
・Model number: TM-80N
・Body (1ch type)
・Measurement range: -200 to +1370℃
・Resolution: 0.1℃
・Accuracy: ±(0.05% + 0.7℃)
・Function: Maximum/minimum/average value display, hold, auto power OFF
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Size: Body/56 x 38 x 130mm, Sensor cable length/1m
・Weight: 170g
・*Sensor is sold separately.

Part Number

Configured Part Number is shown.

1-3429-01

Part Number
1-3429-01
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3429-01 in the Digital Thermometer 1ch TM-80N series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)