• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Scratching Method Hardness Tester 318-S (With Guide Roller)

Scratching Method Hardness Tester 318-S (With Guide Roller)

【Product Specifications】
・Model number: 318-S (with guide roller)
・Measurement range: 0 - 20N
・Material: Body/stainless steel, Tip pin/tungsten
・Tip pin: φ0.75mm (standard), φ1.0mm (ISO), φ0.5mm
・Size: φ16 x 160mm
・Weight: 250g
・ERICHSEN

Part Number
1-1715-02
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 1-1715-02 in the Scratching Method Hardness Tester 318-S (With Guide Roller) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1-1715-02 ในชุด Scratching Method Hardness Tester 318-S (With Guide Roller)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)