• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Microscope

Microscope

[Features]
Camera with a monitor that can be used like an arm loupe

Part Number
L-KIT565
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Imaging element Video output effective pixel count
6 Day(s) or more 5200The maximum magnification of the camera with the monitor is approximately 6 times, and it can be used like an arm loupe1/3" CMOS Image Sensor1920X1080 (2 million pixels)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Microscope Magnification(x) 1.0~5.8 Measuring Range(mm) 590~100
Details Type Monitor: 11.6-Inch Wide View(mm) 258×145~43×24 Set Content (3 pcs in set) L-860 Camera with Monitor / L-600-12 Lens / L-519 Flexible Arm

Please check the type/dimensions/specifications of the part L-KIT565 in the Microscope series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน L-KIT565 ในชุด Microscope

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)