• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

18 V Cordless Impact Screwdriver

18 V Cordless Impact Screwdriver

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • WH18DDL2-2LYPK-L
  • WH18DDL2-2LYPK-R
  • WH18DDL2-2LYPK-B
  • WH18DDL2-2LYPK-S
  • WH18DDL2-2LYPK-Y
  • WH18DDL2-2LYPK-SR
  • WH18DDL2-2LYPK-SB

[Features]
· New striking mechanism triple hammer
· It has three striking parts. Reduces cam-out and feels good.
· [Power Mode] Fastest screw tightening speed in its class.
· *As of July 2015. Among domestic Japanese power tool manufacturers. (Verified by manufacturer) (18 V cordless impact screwdriver)
· Cooling efficiency improved: New design for optimal air flow
· Increased Work Efficiency/Center Balance Design
· With LED light
· With Battery Life Indicator
· [Dustproofing/Water Resistance] Acquired Certification Complying with International IP56 Standard
· Active Control System
· Adopts a high capacity 6.0 Ah battery
· Industry's fastest * 6.0 Ah battery with charging time of approximately 30 minutes
· As of July, 2015. Among domestic Japanese power tool manufacturers. (Verified by manufacturer) (Charger)
· Whole New Design / Case with Large-Capacity Accessory Case
· Battery 2-year warranty *Batteries are guaranteed for 2 years or 1,500 charges from the date of purchase (whichever period is shorter). It is guaranteed, based on the content given in the warranty, in the case of breakdown under the conditions of normal use as given in the instruction manual.

PDF

Japanese Only

 
Part Number
WH18DDL2-2LYPK-B
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew Tightening Capacity (Maximum)
(mm)
Number of Turns
(min ⁻¹ (RPM))
Number of Blows
(min⁻¹ (hits/minute))
Continuous operation standard workload (1 charge)
11 Day(s) Normal Bolt: M5-M16, High Strength Bolt: M5-M14, Machine Screw: M4-M8, TEK Screw: φ3.5-φ6(Soft) 0 to 900, (Normal) 0 to 2,900, (Power) 0 to 2,900 (Tex) 0 to 2,900(Soft) 0 to 1,900, (Normal) 0 to 4,000, (Power) 0 to 4,000 (Tex) 0 to 2,100φ4.0 X 50 mm Beam Screw Fastening = Approx. 4,070 Pcs (6.0 h), M8 X 16 mm Small screw: Approx. 4,580 Pcs (6.0 h)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Voltage(V) 18 Content of Set on Sale Refer to Manufacturer Catalog for Included Accessories Maximum Torque(N▪m) 177
Rechargeable Type Mass(g) 1.5 Body Color Strong Black

Please check the type/dimensions/specifications of the part WH18DDL2-2LYPK-B in the 18 V Cordless Impact Screwdriver series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน WH18DDL2-2LYPK-B ในชุด 18 V Cordless Impact Screwdriver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)