• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

4-flute Long TPML

4-flute Long TPML

[Specifications]
· With center holes for outer diameters of 6 mm or more.
· Shanks with diameter 25 mm or more are shanks with 2 flattened cutouts.

Part Number
TPML-3X1.5
TPML-4X1.5
TPML-5X1.5
TPML-6X1.5
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter
(mm)
Large Tip Diameter D1
(mm)
Half Angle of Taper Deviation
4 Day(s) or more 4568935.36±10′
4 Day(s) or more 5389746.78±10′
4 Day(s) or more 631011358.3±10′
4 Day(s) or more 631011369.3±10′

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Single Angle (θ)(Degree) 1.5 Type Tapered Square Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Number of Flutes(sheet) 4 Torsion Angle Weak Helix (15 to 25°) Tool Material Type Cobalt High-Speed Steel
Coating Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)