• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

4-flute Medium TPMN

4-flute Medium TPMN

[Specifications]
· With center holes for outer diameters of 6 mm or more.
· Shanks with diameter 25 mm or more are shanks with 2 flattened cutouts.

Part Number
TPMN-5X1.5
TPMN-8X1.5
Part NumberVolume DiscountDays to Shipวันจัดส่งFlute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter
(mm)
Large Tip Diameter D1
(mm)
Half Angle of Taper Deviation
4 Day(s) or more 5389757.78±10′
4 Day(s) or more 6312120811.3±10′

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Single Angle (θ)(Degree) 1.5 Type Tapered Square Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Number of Flutes(sheet) 4 Torsion Angle Weak Helix (15 to 25°) Tool Material Type Cobalt High-Speed Steel
Coating Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)