• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TIN Coat Multi-flute, Extra-long EX-TIN-EXML

TIN Coat Multi-flute, Extra-long EX-TIN-EXML

[Features]
· It is an HSS end mill with TiN coating with excellent weld resistance and abrasion resistance.

Part Number
EX-TIN-EXML-12X100
EX-TIN-EXML-14X100
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
4 Day(s) or more 1212
4 Day(s) or more 1416

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade length (ℓ)(mm) 100 work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square
Number of flutes(sheet) 4 Tool Material Type Cobalt High-Speed Steel Coating TiN
Overall Length (L)(mm) 150 Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight
Tolerance 0~+0.03mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)