(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’. เนื่องจาก Microsoft จะหยุดให้การสนับสนุนระบบปฏิบัติการ Windows 7 ตั้งแต่วันที่ 14 มกราคม 2563 และอาจส่งผลให้ผู้ใช้ระบบปฏิบัติการ Windows 7 ไม่สามารถใช้งานเว็บไซต์มิซูมิได้อย่างสมบูรณ์ กรุณาอัพเดทระบบและบราวเซอร์ตามเงื่อนไขระบบที่รองรับมิซูมิเว็บไซต์

  • เนื่องจากการแพร่ระบาดของไวรัสโคโรน่า ทำให้ผู้ผลิตบางรายต้องหยุดทำการจากมาตรการควบคุมโรคในช่วงเวลานี้ ทำให้สินค้าบางรายการอาจจะมีระยะเวลาจัดส่งล่าช้ากว่าปกติ
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and it may cause some of product take longer than standard lead time.

GENTOS LED Work Light GANZ GZ-600 Series

GENTOS LED Work Light GANZ GZ-600 Series

Rechargeable bar LED work light.
[Features]
· A small, tough bar light that uses a COB LED to evenly light up a large area.
· This work light is dust-proof / drip-proof (IP54 standard) and 2 m fall resistant.
· Maintains its brightness until right before USB rechargeable (AC adapter included) battery fails.
· Wide illumination due to panel light (COB) LED.
· Charging indicated by blinking.
· Can switch between a top light that acts as a spotlight and a main light that illuminates a large area.
[Applications]
· Can also be used as a portable light.

USB-rechargeable LED light that stays bright until just before the battery runs out

Gentos Ganz GZ-600 Series LED Work Light: related image

Ganz GZ-601

Gentos Ganz GZ-600 Series LED Work Light: related image

When using the charging stand (GZ-601)

Gentos Ganz GZ-600 Series LED Work Light: related image

Ganz GZ-602

Gentos Ganz GZ-600 Series LED Work Light: related image

When using the charging stand (GZ-602)

Gentos Ganz GZ-600 Series LED Work Light: related image

Ganz GZ-603

Gentos Ganz GZ-600 Series LED Work Light: related image

When using the charging stand (GZ-603)

Gentos Ganz GZ-600 Series LED Work Light: related image

The wide illumination range brightens your surroundings.

Gentos Ganz GZ-600 Series LED Work Light: related image

Tough and portable light for workplace use

Convenient features of the Ganz GZ-600 series

Gentos Ganz GZ-600 Series LED Work Light: related image

Includes multi-hook. It can be hung or affixed with a magnetic clamp.

Gentos Ganz GZ-600 Series LED Work Light: related image

Top light that can also be used as a flashlight.

Gentos Ganz GZ-600 Series LED Work Light: related image

The indicator shows the device's charging status and battery status. In addition, the light blinks to indicate that the battery needs recharging.

Ganz GZ-600 series product specifications

Gentos Ganz GZ-600 Series LED Work Light: related image

Brightness
GZ-601: 300 lm
GZ-602: 550 lm
GZ-603: 700 lm

Gentos Ganz GZ-600 Series LED Work Light: related image

Illumination time
GZ-601: 3 hours
GZ-602: 3 hours
GZ-603: 3 hours

Gentos Ganz GZ-600 Series LED Work Light: related image

Illumination characteristics: illumination angle of 135°

Gentos Ganz GZ-600 Series LED Work Light: related image

Illumination distance
GZ-601: 21 m
GZ-602: 27 m
GZ-603: 31 m

  • Light sources: High-luminosity white COB LED×1, high luminosity tip type white LED×1
  • Battery: Built-in lithium ion rechargeable battery 3.7 V GZ-601: 2,600 mAh, GZ-602: 4,400 mAh, GZ-603: 5,700 mAh
  • Charge time: approximately 4 hours
  • Battery life: approx. 500 charge/discharge cycles
  • Illumination characteristics: illumination angle of 135°
  • Protection grade: Dust-proof and drip-proof (IP54-compliant)
  • Able to withstand a 2 m drop
  • Dimensions of main body (approx.): GZ-601: 38 mm (W)×249 mm (H)×27 mm (D), GZ-602: 38 mm (W)×365 mm (H)×27 mm (D), GZ-603: 38 mm (W)×414 mm (H)×27 mm (D)
  • Weight of main body (approx.): GZ-601: 390 g, GZ-602: 475 g, GZ-603: 500 g *Including battery
  • Accessories: charging stand, USB charging cable, USB AC adapter, magnet clamp (2)
  • USB-rechargeable
  • COB (chip on board) LED: Light source in which many LED chips are densely mounted directly on a substrate. Produces a wide illumination range and avoids overlapping shadows commonly associated with multiple lamp designs. Switch: Passes 50,000 switch cycle testing.
  • Charging stand with magnet: Passes 5,000 connect/disconnect testing.
  • Convenient multi-hook allows this product to be hung or affixed using the magnetic clamp included.
  • IC is controlled to ensure that initial brightness is maintained until just before the battery runs out.
  • Top light: Can also be used as a portable flashlight. Battery/charging indicator: Indicates the charging status and remaining battery level. In addition, the light blinks to indicate that the battery needs recharging.
  • Back push switch
  • Design registration pending

Safety instructions and precautions for use

  • Keep this product out of reach of children.
  • Do not mishandle the product, for example by short-circuiting, disassembling, or bringing it into contact with fire.
  • Do not store the product under conditions of extreme cold or heat or in moist or dusty environments.
  • Although this product is rugged enough to handle being dropped from up to 2 m, it is a precision instrument and should be handled with care.
  • Keep the product clean using a dry soft cloth.
  • This product is charged sufficiently to verify illumination at the factory at the time of shipment. Before using the product, be sure to charge it as described in "How to Charge."
  • Never connect or charge the product together with other devices by connecting them simultaneously to a single USB hub or to the USB port of your external equipment. Connect the product directly to the USB port of your external equipment.
  • When securing the magnet clamp and charging stand with magnets, do not slide the magnets to remove them. The magnets may damage the metal to which they are attached.
  • This product uses lithium-ion rechargeable batteries.
  • The included charging stand is not waterproof. If the product is wet, do not insert it into the charging stand.
  • This product is not waterproof. Cannot be used in water.
  • Inspect the product on a regular basis.
  • The rechargeable battery is not user-replaceable. (Doing so may damage the product.)
  • Do not look directly at the light.

Developer's Perspective

 

This newly-released work light is the second such design from Gentos, a developer of LED products such as flashlights and headlamps. The COB LED delivers a beautiful light distribution over a wide illumination area.

Related Products

Rechargeable LED Joe Hand Lamp

A rainproof 10 W rechargeable LED hand lamp.

Gentos Ganz Thin Head LED Work Light

A thin head type portable work light equipped with a COB LED.

Gentos Ganz Compact LED Work Light

A compact portable work light featuring a 120° illumination angle. Equipped with a 180° angle adjustable grip, magnets, and a clip.

Part Number
GZ-602
GZ-603
Part NumberVolume DiscountDays to Shipวันจัดส่งBrightness
(lm)
Brightness
(lm)
JAN Code Trusco Code Specifications Power supply details Light Source Charge time
(h)
Mass
(g)
Accessories Protection grade Inner capacity
Same day 5505504​9​5​0​6​5​4​0​3​7​5​2​4819-3862IP543.7V 4,400mAh Li-ion Rechargeable Battery (Included)Chip-type white LED × 1 (top)4620Charging Base, Charging Cable, USB AC adaptor (A type), Magnet Clamp (2pcs)IP541 pc
Same day 7007004​9​5​0​6​5​4​0​3​7​5​3​1819-3863--Chip-type white LED × 1 (top)-630-IP541 pc

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product types LED Shape With Magnet Power Supply Rechargeable
Special Purpose Drip-Proof Practical Lighting Time(h) 3 (in hi-mode) Inner capacity 1 pc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)