Lightweight Protection Glasses

Lightweight Protection Glasses
  • On Sale Till 31/03/2018

【Product Specifications】
・Model number: 513010000
・Weight (g): 24
・Material: Frame, lens/PC (polycarbonate), Nose pad/PVC (vinyl chloride resin)
・UV blocking rate: UV385nm/99%
・Scratch resistance processing

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
3 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part 3-6383-01 in the Lightweight Protection Glasses series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)