• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

Safety Shoes [Electrostatics ] EA998VJ-255

Safety Shoes [Electrostatics ] EA998VJ-255

【Product Specifications】
・JIS T 8103 ED-P/C3/Made of leather. SEFPass
・Material …Back Part :Cowhide +Mesh ,Sole :Urethane +Rubber
・Wide ACM resin toe stiffener is built in.
・Size …25.5cm
・The width …3E
・Weight …800g(in case of 26.0cm)
・"Yellow Sole" : easy to identify whether putting on electrostatics shoes or not
・"Flat Sole" : The earth is large and stable.
・Comfortable like a cradle"Cradle Insole" : support soles tightly and disperse pressure
・Midsole has "SX High Function Resin": not hydrolyzed.
・With Anti-Bacterial and deodorant Insoles
・Retroreflective material is adapted in heels.

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA998VJ-255 in the Safety Shoes [Electrostatics ] EA998VJ-255 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)