• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

Safety Shoes [Oil-proof Sole] EA998VH-27.5

Safety Shoes [Oil-proof Sole] EA998VH-27.5

【Product Specifications】
・Conformity with JIS T 8101 Leather product S class (for general work) E
・Dorsum-Cowhide (smooth finish)
・Toe stiffener-Wide ACM resin toe stiffener is built in.
・Sole-Urethane + rubber
・Light weight sole, good cushioning properties, nonslip, heat/oil-proof SX 3-ply sole

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
5 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA998VH-27.5 in the Safety Shoes [Oil-proof Sole] EA998VH-27.5 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)