• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

Safety Shoes EA998SZ-255

Safety Shoes EA998SZ-255

【Product Specifications】
・Conformity with JIST8101 leather product S class EF
・With wide ACM resin toe box
・Material-Dorsum:cowhide leather+mesh、Sole:High-performance resin rubber
・The safety shoes features high slip resistance and grasp the ground the moment the feet touches the ground. They also ensure smooth and stable walking.

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA998SZ-255 in the Safety Shoes EA998SZ-255 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)