• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

Safety Shoes EA998RN-25.5A

Safety Shoes EA998RN-25.5A

【Product Specifications】
・JIS T 8101 SSeed Equivalent (Certification Number CE0508002)
・Size …25.5cm
・Oil resistance
・Steel Toe Stiffener Is Built In
・Material …Back Part :Press Influence Leather 、Sole :Rubber substitute
・The width …3E

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA998RN-25.5A in the Safety Shoes EA998RN-25.5A series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)