• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

12x 10mm/ 5m Gasket EA997XV-305

12x 10mm/ 5m Gasket EA997XV-305

【Product Specifications】
・Material-EPDM(Ethylene-propylene rubber)
・With adhesive tape
・Shape-③
・Width-12mm
・Height-10mm
・Thickness-1.5mm
・Length-5m

Part Number
EA997XV-305
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)