• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Expanded Hard Polyethylene Foam EA997XM-8

Expanded Hard Polyethylene Foam EA997XM-8

【Product Specifications】
・Material-Low-expanded polyethylene (expanded to about 15 times)
・Dim.-500(W) x 1,000(D)mm
・It is lightweight, excellent in strength, and suitable for applications where insulation, cold resistance, and chemical resistance are required.
・Optimal for mold and cushioning material for precision and medical equipment
・Thickness (mm)…8
・Qty. per unit…4 pcs

Part Number
EA997XM-8
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s)

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA997XM-8 in the Expanded Hard Polyethylene Foam EA997XM-8 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA997XM-8 ในชุด Expanded Hard Polyethylene Foam EA997XM-8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)