Safety Catch EA983SL-48

Safety Catch EA983SL-48

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Material- Body: ABS, String: Nylon, Hook: Steel
・Length-1200mm
・With swivel hook at both ends
・Automatic winding type. Catching or trapping hardly occurs.
・Color-White
・Working load-1.5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA983SL-48
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)