• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Safety Catch EA983SL-41

Safety Catch EA983SL-41

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・For prevention of tool from fall
・Wire dia.-1mm
・Wire length-1.2m (max. length)
・Allowable tool weight -Up to 1kg (per one wire)
・Weight: -41: 110g, -42: 180g
・With tool connection wire
・Automatic wire winding-up
・You can use it as asimple tool holder.
・Special spring construction that the drawing load does not increase when the wire is expanded.
・Spec.…Single
・Dim. (mm)…75 x 75 x 25(T)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA983SL-41
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)