• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
View Other Model Numbers
Valve State Indication Tag (Slider-type) EA983HC-1 EA983HC-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve State Indication Tag (Slider-type) EA983HC-1
Part Number: EA983HC-1

Standard Unit Price: - Special Price -
Days to Shipวันจัดส่ง: 4 Day(s) or more

【Product Specifications】
・By turning the tab upside down, the cursor position changes and the sign is changed.
・Material-Hard PVC
・Both printed
・Dim. (mm)…90 x 35 x 3
・Attachment hole…4mm x 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)