Fluorescence Hazard Stripe Cushion (with V Groove) EA983FJ-502

Fluorescence Hazard Stripe Cushion (with V Groove) EA983FJ-502

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Adhesive type(acrylic)
・Size-170x900mm
・Thickness-6mm
・Material-surface:Vinyl chloride film、cushion:urethane
・Stripe width-67mm
・The liner is broken and can be attached to objects with various angles.
・Color-Fluorescence tiger orange

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA983FJ-502
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)