• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Cushion Corner Guard EA983FJ-4

Cushion Corner Guard EA983FJ-4

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Weight-20g
・Material-Expanded polyethylene
・It's most suitable as a bump stop of a section
・The light and strong soft material
・ With double-sided tape
・Can be cut easily with scissors
・Color-Gray
・Size(mm)-20 x 20 x 3000
・Thickness-6mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA983FJ-4
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)