Edge Guard (Lemon Yellow) EA983FJ-236

Edge Guard (Lemon Yellow) EA983FJ-236

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Length-1000mm
・Material-Soft PVC
・Color-Yellow
・Ideal for protection of an exposed edges like the edges of wide flange beams.
・It can be easily cut with a cutter knife.
・a-15mm
・b-27mm
・c-40mm
・d-27mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA983FJ-236
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)