Corner Guard (Ivory) EA983FJ-212

Corner Guard (Ivory) EA983FJ-212

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Material-Body: Soft PVC, Backing plate: Steel plate (201, 202), resin (206, 207, 211, 212)
・Backing plate is provided at the contact area of the corner guard.
・An end cap prevents entry of rain or dust.
・With end cap, screw and adhesive tape
・Dim.-65 x 65 x 1000mm
・Thickness-13mm
・Color-Ivory

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA983FJ-212
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)