• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Tool Case Wagon EA957D-1

Tool Case Wagon EA957D-1

【Product Specifications】
・Dim.-580(W) x 450(D) x 650(H)mm
・Drawer(H)-50mm x 1 pc, 100mm x 1 pc
・Drawer withstand load-30kg
・Weight-25.5kg
・Withstand load-240kg
・With rubber casters
・Steel
・With key

Part Number

Configured Part Number is shown.

EA957D-1

Part Number
EA957D-1
Part NumberVolume DiscountDays to Ship
5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA957D-1 in the Tool Case Wagon EA957D-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)