Line tape EA944PF-75

Line tape EA944PF-75

【Product Specifications】
・Tape for indoor display
・Thickness-0.16mm
・Length-50m
・Material-Polyolefin + rubber adhesive
・With a separator
・Environmentally-friendly, lead-free, and PVC-free tape for displaying indoor sections
・Width…75mm
・Color…Red

Part Number

Configured Part Number is shown.

EA944PF-75

Part Number
EA944PF-75
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944PF-75 in the Line tape EA944PF-75 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)