Line Tape EA944PC-4

Line Tape EA944PC-4

【Product Specifications】
・For signing the section of indoor rough surface and path
・Length-10m
・Thickness-0.91mm
・Material-PVC
・With a separator
・Width…100mm
・Color…Yellow

Part Number

Configured Part Number is shown.

EA944PC-4

Part Number
EA944PC-4
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944PC-4 in the Line Tape EA944PC-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)