• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 18/3/2018 to 4:00 19/3/2018. We apologize for the inconvenience.

Cushion Protective Tape EA944MR-33

Cushion Protective Tape EA944MR-33

【Product Specifications】
・Material- Base: Polyethylene foam, Adhesive: Acrylic
・It can be cut well with hands and has good cushioning. Just affixing can provide protection.
・Protective tape with cushioning performance
・Good finish of a building is protected from stain or damage.

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA944MR-33 in the Cushion Protective Tape EA944MR-33 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)