• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Foamingprotective Tape EA944ML-215

Foamingprotective Tape EA944ML-215

【Product Specifications】
・Length …8m
・Thickness …2mm
・Material …Base Material :PolyethyleneAdhesives :Acrylic System
・Possible To Be Cut By Hand Both To The Horizontal And Vertical Direction.
・For Curing During Building Construction Work And For Packing When Moving Houses, Etc.
・The width …150mm
・1Roll

Part Number

Configured Part Number is shown.

EA944ML-215

Part Number
EA944ML-215
Part NumberVolume DiscountDays to Ship
4 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944ML-215 in the Foamingprotective Tape EA944ML-215 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)