Adhesive Tape (Cloth) EA944MG-150

Adhesive Tape (Cloth) EA944MG-150

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Thick type
・For rough surface
・Length-15m
・Thickness-0.4mm
・Tape color-Ivory
・Material-Cloth
・For fixing to carpet, plywood, and temporarily fixing to concrete
・Hand tearable and good workability
・Width…50mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA944MG-150
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)