• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Strong Double Coated Tape [For Plastics] EA944MD-93

Strong Double Coated Tape [For Plastics] EA944MD-93

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Length …20m
・Thickness …0.15mm
・Core Dia. …76mm(3 )
・Material …Base Material:Nonwoven fabricAdhesives :Acrylic adhesive
・Tape Color …White Translucent Color
・For fixing Foam、Nonwoven fabric、Rough Surface
・For Automobile Interior material and Nameplate
・Low VOC(volatile organic compound) Environment compatible type tape
・The width …30mm
・Quantity…1Roll

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA944MD-93
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)