Nonslip Tape For Outdoors EA944DL-22

Nonslip Tape For Outdoors EA944DL-22

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・For indoor/outdoors and irregular surface
・Dim.-150 x 610mm
・Thickness-0.8mm
・Material-Base: Aluminum wheel (Surface abrasive grain: Mineral grain), Adhesive: Rubber adhesive
・Since the back is aluminum wheel, it is well compatible with irregular surface such as checkered steel plate.
・For stairs in factory or anti-slip on the steps of crane truck, tanker truck or special vehicle
・Color-Yellow

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA944DL-22
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)