Non-slip Tape (Water-proof/oil-proof) EA944DB-11

Non-slip Tape (Water-proof/oil-proof) EA944DB-11

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・For both indoor and outdoor
・Adhesive tape
・Length-18.3m
・Thickness-0.22mm
・For stopping the slippage at vehicle's step, buildings, and parking lot
・Water, oil, weather resistance.
・Color/Granularity…Yellow#46
・Width(mm)…50

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA944DB-11
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)