• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
View Other Model Numbers
Tape (Double-Sided) EA943VA-52 EA943VA-52

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tape (Double-Sided) EA943VA-52
Part Number: EA943VA-52

Standard Unit Price: - Special Price -
Days to Shipวันจัดส่ง: 4 Day(s) or more

【Product Specifications】
・Length-10m
・Thickness-0.8mm
・Material-Base:Acrylic foam, Adhesive:Acrylic
・Tape color-Gray, unclear
・VHB tape.
・Excellent initial adhesion is delivered at the low temperature of 0 degree Celsius.
・Fits nicely to any uneven surface andhighly resistant to heat and weather.
・Width-25mm

Please check the type/dimensions/specifications of the part EA943VA-52 in the Tape (Double-Sided) EA943VA-52 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA943VA-52 ในชุด Tape (Double-Sided) EA943VA-52

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)