Tape (Glass Cloth) EA943TA-50

Tape (Glass Cloth) EA943TA-50

【Product Specifications】
・Excellent heat resistanceFor binding, fixing and sealing duct
・Length-10m
・Thickness-0.19mm
・Width…50mm

Part Number

Configured Part Number is shown.

EA943TA-50

Part Number
EA943TA-50
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA943TA-50 in the Tape (Glass Cloth) EA943TA-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)