• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 18/3/2018 to 4:00 19/3/2018. We apologize for the inconvenience.

Polishing Cloth EA929DB-72

Polishing Cloth EA929DB-72

【Product Specifications】
・Cloth dim.-330 x 600mm
・Material-Polyester, nylon
・For polishing silverware, glasses and tableware
・Thanks to the textile type, it is tough, durable and usable for a long period.
・Washable and usable repeatedly

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA929DB-72 in the Polishing Cloth EA929DB-72 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)