EVA Sheet with Double-sided Nonslip Finish EA911BB-3

EVA Sheet with Double-sided Nonslip Finish EA911BB-3

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Width-1m
・Thickness-1.6mm
・Material-Ethylene vinyl acetate (EVA)
・Floor cover sheet with non-slip treatment on both sides
・Excellent in durability, shock, water, oil, and chemical resistance
・This sheet can be cut freely with scissorsor a cutter according to the required dim.
・Length…10m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA911BB-3
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)