• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 21:30 25/3/2018. We apologize for the inconvenience.

[Ultra Light Weight]Boots EA910LM-25A

[Ultra Light Weight]Boots EA910LM-25A

【Product Specifications】
・Material …Body :EVA、Sole :Rubber substitute 、Cover :Polyurethane
・With Adjustment-type cover(To prevent the invasion of the dirt.)
・The bottom Surface Cleat Addapted
・About Half The Weight Compared To General Boots.
・Color …Black
・The width …3E
・Weight …About 280g(L Size Single Foot)
・Size …25.0cm

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA910LM-25A in the [Ultra Light Weight]Boots EA910LM-25A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)