• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Reciprocating Saw Blade EA857L-14A【5 Pieces Per Package】

Reciprocating Saw Blade EA857L-14A

【Product Specifications】
・Length…200mm
・Teeth qty…14
・Application…Iron, stainless steel (3 to 6mm thickness) and nonferrous metal (3 to 9mm thickness)

Part Number
EA857L-14A
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

5 Pieces Per Package

3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA857L-14A in the Reciprocating Saw Blade EA857L-14A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA857L-14A ในชุด Reciprocating Saw Blade EA857L-14A

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)