• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-31

Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-31

【Product Specifications】
・Shaft dia.-6mm
・For internal grinding of pipe
・The wheel is desirable whose diameter is 5 to 10mm larger than the pipe's inner diameter.
・Grits…#60
・Dia.…40mm
・Max. RPM…23,000rpm

Part Number
EA819A-31
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA819A-31 in the Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-31 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA819A-31 ในชุด Wheel with Shaft for Inside Pipe (6mm Shaft) EA819A-31

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)