Micro Grinder EA818ER

Micro Grinder EA818ER
  • On Sale Till 30/06/2018

【Product Specifications】
・Suitable for detailed work(Not suitable for heavy work)
・Power source-100VAC, 100W
・RPM-8,000 to 23,000rpm
・Collet chuck-2.4, 3.0mm
・Length-226mm
・Weight-450g
・Coad length-2m
・Rated operating time-30 minutes
・With high-speed bit 6pcs
・Body double insulation structure

Part Number

Configured Part Number is shown.

EA818ER

Part Number
EA818ER
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818ER in the Micro Grinder EA818ER series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)