Twist Wheel EA818-6C

Twist Wheel EA818-6C

【Product Specifications】
・Hole dia.-15.9mm (-6A to -6C: with 12.7mm adapter)
・OD…150mm
・Yarn dia.…0.6mm
・Material…Steel
・Max. RPM…9,000rpm

Part Number
EA818-6C
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)