• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Polishing Set (Arbor Addapted) EA818-240【5 Pieces Per Package】

Polishing Set (Arbor Addapted) EA818-240

【Product Specifications】
…・Dia 75mmFelt Buff・Dia 75mmCloth Buff・Dia 75mmWire Wheel (255Mm)・Dia 75mmBrass Wire Wheel (255Mm)・6mm Shank Arbor (6Mm Shaft)・Grill Storage Bag (178×120×60(H)mm)
・Easy To Attach Onto The Electric Tool UsingThe Accessory Arbor
・Effective For Grinding, Rust Removal, And Polishing Of Metals And Wood Materials Using Various Types Of Abrasives.

Part Number
EA818-240
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

5 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA818-240 in the Polishing Set (Arbor Addapted) EA818-240 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA818-240 ในชุด Polishing Set (Arbor Addapted) EA818-240

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)