[Polish Finish] Drill Socket EA817CD-12

[Polish Finish] Drill Socket EA817CD-12

【Product Specifications】
・Attach this to a drilling machine by stepping up and down the shank of a drill.
・For machining
・Drill side xDrilling machine side…MT1 x MT2
・Length(mm)…157

Part Number
EA817CD-12
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA817CD-12 in the [Polish Finish] Drill Socket EA817CD-12 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA817CD-12 ในชุด [Polish Finish] Drill Socket EA817CD-12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)