Protection Glasses EA800C-33

Protection Glasses EA800C-33

【Product Specifications】
・Polycarbonate lens
・Metal frame
・99.9% UV cut
・Anti-scratch coating
・Glasses dim. (mm)-A: 137, B: 142, C: 63, D: 41 x 80
・Lens color…Clear(Indoor/outdoor)

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
3 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA800C-33 in the Protection Glasses EA800C-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)