• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Radio Wave] Gimmick Clock EA798CB-30A

[Radio Wave] Gimmick Clock EA798CB-30A

【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz auto tuning
・Radio waves reception ON/OFF function
・Time signal ON/OFF function
・Volume control function
・Material-Plastic frame, windshield glass
・Service temperature range--10 to +50
・Power supply-D battery x 2pcs(included), internal battery CR2032 x 1pc(included)
・Battery life-For display:about 1 year, built-in:about 5 years or more
・Size-Dia.385 x 115mm
・Weight-2.8kg
・Melody is produced and the lamp blinks at everynoon. Characters and decorations move. (30 songs in total)
・With rotary embellishment using Swarowsky.
・The second hand, time signal and reception indication lamp are stopped in dark places by the brightness sensor.
・Purchase new batteries because the supplied batteries are for testing.

Part Number
EA798CB-30A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s)

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA798CB-30A in the [Radio Wave] Gimmick Clock EA798CB-30A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA798CB-30A ในชุด [Radio Wave] Gimmick Clock EA798CB-30A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)