• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Magnet Holder EA781EG-3

Magnet Holder EA781EG-3

【Product Specifications】
・Strong adhesion with Alnico magnet (AlcomaxIII)
・Handle is removable.
・Service temperature…100℃ or less
・Dim. (mm)…Dia. 70 x 64
・Magnetic force (kgf)…88
・Weight (kg)…2.0
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.

Part Number
EA781EG-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA781EG-3 in the Magnet Holder EA781EG-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA781EG-3 ในชุด Magnet Holder EA781EG-3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)